
Brand: ANDERSON
Catalog ID: TSC106
For standard voltage applications with AAC, ACSR, or AAAC conductors. Designed for use on tangent suspension spans with horiziontal or vertical post insulators. Keeper is reversible for proper fit on different size conductors.
Accessory Type
Bolt Installation Torque (Recommended)
300 in-lbs
Catalog Number
TSC106
Material - Clamp
Aluminum
Material - Hardware
Galvanized Steel
Material Type
Standard
Number of Bolt Holes
0
Number of Sheds
0.50-1.06
Product Category
Suspension Clamp
Strength Rating - Ultimate Body
2800 lb
Type
Standard Voltage Suspension Clamps
UPC
096359332039
With Anti-Static Springs
No
Actual Clamp Strand Diameter Range
0 in
Angle - Take-Off Maximum
20 °
Clamping - Maximum
0 in
Clamping - Minimum
0 in
Clevis Opening
0 in
Diameter - Bolt
0 in
Diameter - Clamping Hardware
0 in
Diameter - Clevis Pin
0 in
Diameter - Pin
0 in
Dimensions
5.25 in x 3.88 in x 1.069 in
Height
1.069 in
Length
5.25 in
Length - Pin
0 in
Nominal Guy Wire Size
0 in
Weight
0.98 lb
Width
3.88 in
Voltage Application
Standard
Clamping Range
0- 0
Conductor Compatibility
ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Teal-605-30/19;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Stilt-715.5-24/7;ACSR-Starling-715.5-26/7;ACSR-Coot-795-36/1;ACSR-Brahma-203.2-16/19;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18;ACAR-653.1-12/7;ACAR-739.8-18/19
Conductor Diameter - Maximum
0 in
Assembly Rating (Ultimate)
0 lb
Bolt Installation Torque (Recommended)
300 in-lbs
Strength Rating - Ultimate Body
2800 lb
Number of Bolt Holes
0
Number of Sheds
0.50-1.06
With Anti-Static Springs
No
Pallet Quantity
1080
Standard Package
30