HUBBELL POWER SYSTEMS
Image of 600643001 Jumper Clamp Assembly
Image of 600643001 Jumper Clamp Assembly

Jumper Clamp Assembly

Brand:

OHIO BRASS

Catalog ID:

600643001

A pratical application of Quadri*Sil® line posts is for support of jumper loops on transmission lines. Horiziontal motion of the jumper is restricted and the factor of wind sway is eliminated. Additionally, the crossarm length may be reduced. The use of a jumper support improves construction.

A pratical application of Quadri*Sil® line posts is for support of jumper loops on transmission lines. Horiziontal motion of the jumper is restricted and the factor of wind sway is eliminated. Additionally, the crossarm length may be reduced. The use of a jumper support improves construction.

  • Clamping Range 1.60 - 2.00 inches (41 - 51mm)
  • Yoke Type - None
  • Material: Clamps - aluminum alloy, Hardware - galvanized steel
  • Clamps are not intended for tangent span application.

Product details

General

Accessory Type

Jumper Assembly

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

600643001

EU RoHS Indicator

Contact Manufacturer

Material - Clamp

Aluminum

Material - Hardware

Galvanized Steel

Number of Bolt Holes

0

Number of Sheds

1.60-2.00

Product Category

Suspension Clamp

Series

images/Suspension Connectors/connsusp_jlc_s.jpg

Strength Rating - Ultimate Body

5000 lb

UPC

096359252184

Yokes

None

Dimensions

Actual Clamp Strand Diameter Range

0 in

Assembly Rating (Ultimate)

0 lb

Clamping - Maximum

2 in

Clamping - Minimum

1.6 in

Clevis Opening

0 in

Diameter - Bolt

0 in

Diameter - Clamping Hardware

0 in

Diameter - Clevis Pin

0 in

Diameter - Pin

0 in

Length - Pin

0 in

Nominal Guy Wire Size

0 in

Weight

4.02 lb

Conductor Related

Conductor Diameter - Maximum

0 in

Logistics

Standard Package

15

Resources and downloads

Specifications