HUBBELL POWER SYSTEMS
Image of 2717243001 Jumper Clamp Assembly
Image of 2717243001 Jumper Clamp Assembly

Jumper Clamp Assembly

Brand:

OHIO BRASS

Catalog ID:

2717243001

A pratical application of Quadri*Sil® line posts is for support of jumper loops on transmission lines. Horiziontal motion of the jumper is restricted and the factor of wind sway is eliminated. Additionally, the crossarm length may be reduced. The use of a jumper support improves construction.

A pratical application of Quadri*Sil® line posts is for support of jumper loops on transmission lines. Horiziontal motion of the jumper is restricted and the factor of wind sway is eliminated. Additionally, the crossarm length may be reduced. The use of a jumper support improves construction.

  • Clamping Range 1.00 - 1.40 inches inches (25 - 36mm)
  • Yoke Type - Dual
  • Material: Clamps - aluminum alloy, Hardware - galvanized steel
  • Clamps are not intended for tangent span application.

Product details

General

Accessory Type

Jumper Assembly

Catalog Number

2717243001

EU RoHS Indicator

Contact Manufacturer

Number of Sheds

1.00-1.40

UPC

096359261957

Yokes

Dual

Dimensions

Length

2.75 in

Weight

13.453 lb

Width

18 in

Logistics

Pallet Quantity

90

Standard Package

9

Resources and downloads