
Brand: OHIO BRASS
Catalog ID: 875833001
Catalog Number
875833001
EU RoHS Indicator
Contact Manufacturer
Material Type
Non-Standard
UPC
096359252528
Length
0.875 in
Weight
0.83 lb
Width
0.875 in
EU RoHS Indicator
Contact Manufacturer
Standard Package
1