
Brand: OHIO BRASS
Catalog ID: PSP2953002
Hubbell provides porcelain posts with solid-core construction and gray glaze provide long lasting durability with galvanized end caps and proven interface system that meet ANSI technical reference numbers.
Application
Station Post
Cantilever Bending Strength - Routine
1866 lb
Catalog Number
PSP2953002
Fitting - Ground/Base
5" BOLT CIRCLE
Fitting - Live Line End
5" BOLT CIRCLE
Material
Porcelain
Material - End Fitting
Galvanized Steel
Number of Sheds
36
Tensile Strength
High Strength
Torsional Strength
40005 in-lbs. (4520 N-m)
UPC
096359646105
Diameter - Shed(s)
7.87" (200 mm)
Dimensions
62 in x 7.87 in x 7.87 in
Height
7.87 in
Length
62 in
Weight
218.5 lb
Width
7.87 in
BIL
750 kV
Creep and Leakage Distance
132" (3353 mm)
Critical Impulse Flashover (CIFO) - Negative
1020 kV
Critical Impulse Flashover (CIFO) - Positive
810 kV
Flashover Voltage - 60 Hz Dry
485 kV
Flashover Voltage - 60 Hz Wet
380 kV
Voltage Application
161 kV
Withstand Voltage - 60 Hz Wet
315 kV
Industry Standard(s)
ANSI C29.9
Cantilever Bending Strength - Routine
1866 lb
Tensile Strength
High Strength
Torsional Strength
40005 in-lbs. (4520 N-m)
Number of Sheds
36
Pallet Quantity
75
Standard Package
1