HUBBELL POWER SYSTEMS
Image of PSSP250TR291 Silicone Station Post

Silicone Station Post

Brand: Hubbell Power Systems

Catalog ID: PSSP250TR291

Silicone Station Post insulator, series 250, 5" bolt circles.

Hubbell provides polymer station posts with proprietary Hubbell silicone for improved contamination performance and a fiberglass core rod with an over-molded design to prevent moisture ingress.

  • Hydrophobic, silicone polymer for improved contamination performance
  • Over-molded design to prevent moisture ingress
  • Lightweight, vandalism resistant and price competitive compared to porcelain
  • Designed to meet the requirements of the associated TR numbers

General

Application

Station Post

Cantilever Bending Strength - Routine

1304

Catalog Number

PSSP250TR291

Fitting - Ground/Base

5" B.C. Tapped

Fitting - Live Line End

5" B.C. Tapped

Material

Silicone

Material - End Fitting

Galvanized Steel

Number of Sheds

37

Shed Style

Alternating

Tensile Strength

Standard Strength

Tensile Strength - Routine

30000 lb

Torsional Strength

9000

UPC

096359697879

Dimensions

Diameter - Large Shed

7.3

Diameter - Small Shed

6.1

Dimensions

62 in x 7.5 in x 7.5 in

Height

7.5 in

Length

62 in

Length - Effective

62 in

Rod Diameter

2.5

Weight

54 lb

Width

7.5 in

Electrical Ratings

BIL

750 kV

Creep and Leakage Distance

173 in (4400 mm)

kV Class

161 kV

Voltage - Line

161 kV

Withstand Voltage - 60 Hz Wet

330

Certifications And Compliance

Industry Standard(s)

ANSI TR 291

Force Related

Cantilever Bending Strength - Routine

1304

Tensile Strength

Standard Strength

Tensile Strength - Routine

30000 lb

Torsional Strength

9000

Configuration

Number of Sheds

37

Logistics

Pallet Quantity

14

Standard Package

1