HUBBELL POWER SYSTEMS
Image of P250104S908B Quadri*Sil Horizontal Line Post Insulator

Quadri*Sil Horizontal Line Post Insulator

Brand: OHIO BRASS

Catalog ID: P250104S908B

2.5" Line Post, Standard Leak, Long Two Hole Blade, Steel Flat Base with 12" CL and 8"x13" holes for 7/8" bolts, with 15" Corona Ring

The Quadri*Sil® transmission line post insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

General

Cantilever Bending Strength - Max.

1430 LB

Cantilever Bending Strength - Routine

715 LB

Catalog Number

P250104S908B

Fitting - Ground End

Steel Flat

Fitting - Live Line End

Long Tear Drop Blade

Number of Sheds

86

Shed Style

Uniform

Dimensions

Diameter - Shed(s)

5.06

Length - Effective

115 in

Rod Diameter

2.5 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

104.8 IN (2661 MM)

Creep and Leakage Distance

271 IN (6883 MM)

Critical Impulse Flashover (CIFO) - Negative

1715

Critical Impulse Flashover (CIFO) - Positive

1630

Flashover Voltage - 60 Hz Dry

1020

Flashover Voltage - 60 Hz Wet

835

kV Class

345 kV

Force Related

Cantilever Bending Strength - Max.

1430 LB

Cantilever Bending Strength - Routine

715 LB

Configuration

Number of Sheds

86