Brand: OHIO BRASS
Catalog ID: PSN180146DC
Hubbell has partnered with LaGranja Insulators (LGI) to provide toughened glass insulators with a long 90+ year experience with a supply record of 120+ million insulators installed in distribution and transmission grids in 100+ countries across the world.
Application
Glass Bell Suspension
Break Strength
47 N·m (400 lb·in)
Catalog Number
PSN180146DC
Fitting - Ground/Base
52-8-H Socket
Fitting - Live Line End
52-8-H Ball
Material
Glass
Material - End Fitting
Galvanized Steel w/ Zinc Sleeve
Strength Rating - Ultimate
40000 lb
UPC
096359683339
Diameter - Bell
11" (280 mm)
Dimensions
11 in x 11 in x 6.3 in
Height
6.3 in
Length
11 in
Weight
13.5 lb
Width
11 in
Creep and Leakage Distance
15" (381 mm)
Critical Impulse Flashover (CIFO) - Negative
130 kV
Critical Impulse Flashover (CIFO) - Positive
125 kV
Flashover Voltage - 60 Hz Dry
80 kV
Flashover Voltage - 60 Hz Wet
50 kV
Industry Standard(s)
ANSI C.29.2.B
Break Strength
47 N·m (400 lb·in)
Strength Rating - Ultimate
40000 lb
Pallet Quantity
90
Standard Package
6