text.skipToContent text.skipToNavigation

Quadri*Sil Suspension Insulator

by OHIO BRASS 

Catalog ID: S030047S0000

30kip Standard leak, Eye Eye

  • Made from hydrophobic silicone polymer
  • Product Details

    General

    Fitting - Ground End Chain Eye
    Fitting - Live Line End Chain Eye
    Material Silicone Rubber
    Material - End Fitting Ductile Iron
    Number of Sheds 44
    Shed Style Uniform
    Strength Rating - Ultimate 30000 lb
    Tensile Strength 30 kip, 5/8'' (16 mm)
    Tensile Strength - Routine 15,000 lbs
    UPC 096359679523

    Dimensions

    Diameter - Shed(s) 2.9 IN
    Length - Effective 60.86 in
    Rod Diameter 0.625 in
    Thickness - Housing > 3MM

    Electrical Ratings

    Arc Distance - Dry 47.4 IN (1205 MM)
    Creep and Leakage Distance 121 IN (3073 MM)
    Critical Impulse Flashover (CIFO) - Negative 685 kV
    Critical Impulse Flashover (CIFO) - Positive 690 kV
    Flashover Voltage - 60 Hz Dry 500 kV
    Flashover Voltage - 60 Hz Wet 475 kV
    Withstand Voltage - 60 Hz Wet 295 kV
    Withstand Voltage - Lightning Impulse (Negative) 795 kV
    Withstand Voltage - Lightning Impulse (Positive) 800 kV

    Resources/Downloads