Brand: OHIO BRASS
Catalog ID: S030116S2010
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Catalog Number
S030116S2010
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
108
Shed Style
Uniform
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs
Diameter - Shed(s)
2.9 IN
Length - Effective
128.34 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM
Arc Distance - Dry
116.6 IN (2961 MM)
Creep and Leakage Distance
297 IN (7544 MM)
Critical Impulse Flashover (CIFO) - Negative
1645 kV
Critical Impulse Flashover (CIFO) - Positive
1615 kV
Flashover Voltage - 60 Hz Dry
1070 kV
Flashover Voltage - 60 Hz Wet
975 kV
Voltage Rating
345 kV
Withstand Voltage - 60 Hz Wet
720 kV
Withstand Voltage - Lightning Impulse (Negative)
1850 kV
Withstand Voltage - Lightning Impulse (Positive)
1815 kV
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs
Number of Sheds
108