
Brand: OHIO BRASS
Catalog ID: S030125S2010
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Catalog Number
S030125S2010
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
116
Shed Style
Uniform
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs
Diameter - Shed(s)
2.9 IN
Length - Effective
136.98 in
Rod Diameter
0.625 in
Thickness - Housing
> 3MM
Arc Distance - Dry
125.2 IN (3180 MM)
Creep and Leakage Distance
319 IN (8103 MM)
Critical Impulse Flashover (CIFO) - Negative
1755 kV
Critical Impulse Flashover (CIFO) - Positive
1720 kV
Flashover Voltage - 60 Hz Dry
1125 kV
Flashover Voltage - 60 Hz Wet
1030 kV
Voltage Rating
500 kV
Withstand Voltage - 60 Hz Wet
810 kV
Withstand Voltage - Lightning Impulse (Negative)
1975 kV
Withstand Voltage - Lightning Impulse (Positive)
1935 kV
Strength Rating - Ultimate
30000 lb
Tensile Strength
30 kip, 5/8'' (16 mm)
Tensile Strength - Routine
15,000 lbs
Number of Sheds
116