
Brand: OHIO BRASS
Catalog ID: S050081S2010
The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.
Catalog Number
S050081S2010
Fitting - Ground End
Y-Clevis
Fitting - Live Line End
ANSI Ball
Material
Silicone Rubber
Material - End Fitting
Ductile Iron
Number of Sheds
76
Shed Style
Uniform
Strength Rating - Ultimate
50000 lb
Tensile Strength
50 kip, 7/8'' (22 mm)
Tensile Strength - Routine
25,000 lbs
UPC
096359698302
Diameter - Shed(s)
3.1 IN
Length - Effective
96.18 in
Rod Diameter
0.875 in
Thickness - Housing
> 3MM
Arc Distance - Dry
82 IN (2083 MM)
Creep and Leakage Distance
209 IN (5309 MM)
Critical Impulse Flashover (CIFO) - Negative
1180 kV
Critical Impulse Flashover (CIFO) - Positive
1165 kV
Flashover Voltage - 60 Hz Dry
815 kV
Flashover Voltage - 60 Hz Wet
745 kV
Voltage Rating
230 kV
Withstand Voltage - 60 Hz Wet
510 kV
Withstand Voltage - Lightning Impulse (Negative)
1345 kV
Withstand Voltage - Lightning Impulse (Positive)
1325 kV
Strength Rating - Ultimate
50000 lb
Tensile Strength
50 kip, 7/8'' (22 mm)
Tensile Strength - Routine
25,000 lbs
Number of Sheds
76