HUBBELL POWER SYSTEMS
Image of S030062S001A Quadri*Sil Suspension Insulator
* Representative image
Image of S030062S001A Quadri*Sil Suspension Insulator

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S030062S001A

30kip Standard leak, Eye Ball w/ring

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S030062S001A

Fitting - Ground End

Chain Eye

Fitting - Live Line End

ANSI Ball

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

58

Shed Style

Uniform

Strength Rating - Ultimate

30000 lb

Tensile Strength

30 kip, 5/8'' (16 mm)

Tensile Strength - Routine

15,000 lbs

UPC

096359611295

Dimensions

Diameter - Shed(s)

2.9 IN

Length - Effective

74.36 in

Rod Diameter

0.625 in

Thickness - Housing

> 3MM

Electrical Ratings

Arc Distance - Dry

62.6 IN (1589 MM)

Creep and Leakage Distance

160 IN (4051 MM)

Critical Impulse Flashover (CIFO) - Negative

905 kV

Critical Impulse Flashover (CIFO) - Positive

900 kV

Flashover Voltage - 60 Hz Dry

635 kV

Flashover Voltage - 60 Hz Wet

585 kV

Withstand Voltage - 60 Hz Wet

390 kV

Withstand Voltage - Lightning Impulse (Negative)

1025 kV

Withstand Voltage - Lightning Impulse (Positive)

1020 kV