HUBBELL POWER SYSTEMS
HPS_ID_SX-S201A_PRODIMAGE
* Representative image
HPS_ID_SX-S201A_PRODIMAGE

Quadri*Sil Suspension Insulator

Brand:

OHIO BRASS

Catalog ID:

S025043S201A

25kip Standard leak, Y Ball w/ring

The Quadri*Sil® transmission suspension insulator embodies the latest in polymer insulator design that combines a patented revolutionary four-point sealing system together with electrical grade corrosion resistant direct draw fiberglass rod and proprietary silicone polymer to provide the highest quality, lab tested, and field proven insulator on the market.

Made from hydrophobic silicone polymer

Product details

General

Catalog Number

S025043S201A

Fitting - Ground End

Y-Clevis

Fitting - Live Line End

ANSI Ball

Material

Silicone Rubber

Material - End Fitting

Ductile Iron

Number of Sheds

40

Shed Style

Uniform

Strength Rating - Ultimate

25000 lb

Tensile Strength

25 kip, 5/8'' (16 mm)

Tensile Strength - Routine

12,500 lbs

UPC

096359565345

Dimensions

Diameter - Shed(s)

2.9 IN

Dimensions

55.99 in x 8 in x 8 in

Height

8 in

Length

55.99 in

Length - Effective

54.9 in

Rod Diameter

0.625 in

Thickness - Housing

> 3MM

Weight

10.4 lb

Width

8 in

Electrical Ratings

Arc Distance - Dry

43.1 IN (1095 MM)

Creep and Leakage Distance

110 IN (2794 MM)

Critical Impulse Flashover (CIFO) - Negative

625 kV

Critical Impulse Flashover (CIFO) - Positive

630 kV

Flashover Voltage - 60 Hz Dry

450 kV

Flashover Voltage - 60 Hz Wet

425 kV

Withstand Voltage - 60 Hz Wet

270 kV

Withstand Voltage - Lightning Impulse (Negative)

715 kV

Withstand Voltage - Lightning Impulse (Positive)

720 kV