HUBBELL POWER SYSTEMS
Image of CHDDEA4108EBREA 10ft APITONG WOOD DEADEND CROSSARM, 4-WAY

10ft APITONG WOOD DEADEND CROSSARM, 4-WAY

Brand: Chance

Catalog ID: CHDDEA4108EBREA

Deadend crossrms are used to counterbalance the conductor pull, at corners, angles and where switches are installed.

Wood deadend crossarms offered by the Hubbell-Chance brand are manufactured from strong, dence-fiber Apitong wood.

  • Material: Apitong wood treated with copper naphthenate per AWPA P8 specification and 6061-T6 aluminum fittings
  • 13/16" mounting holes on 10" centers. Bottom hole is open slot.
  • 5/8" attachment hardware - 9 locations

General

Catalog Number

CHDDEA4108EBREA

Color

Brown

Material

Apitong

Mounting Hardware

3/4"

Type

Arm

UPC

096359572589

Dimensions

Distance From Pole

N/A

Length

120 in

Weight

128.9 lb

Logistics

Pallet Quantity

10