HUBBELL POWER SYSTEMS
RoundMedium Duty Fiberglass Deadend Arm, 48" (No Eye Bolts)
Image of DEM48SP RoundMedium Duty Fiberglass Deadend Arm, 48" (No Eye Bolts)

RoundMedium Duty Fiberglass Deadend Arm, 48" (No Eye Bolts)

Brand: Chance

Catalog ID: DEM48SP

Medium Duty Round Fiberglass Deadend Arm, 2-1/2" x 48"

  • Does not include eye bolts
  • 2.5" (medium duty) fiberglass rod
  • Base and end fittings are aluminum alloy

General

Catalog Number

DEM48SP

Color

Gray

Duty

Medium Duty

Material

Fiberglass

Material Type

Standard

Mounting Hardware

5/8"

Strength Rating - Minimum Ultimate, Longitudinal (L)

5,500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

4,400 lb

Type

Fiberglass Deadend Arm

UPC

096359235095

Dimensions

Diameter - Rod / Tube

2.5 in

Dimensions

48 in x 6.07 in x 3.1 in

Height

3.1 in

Length

48 in

Mounting Bolt Spacing

10 in

Weight

24 lb

Width

6.07 in

Electrical Ratings

Duty

Medium Duty

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

5,500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

4,400 lb

Logistics

Pallet Quantity

24

Standard Package

2