HUBBELL POWER SYSTEMS
Image of DEM54SPEB RoundMedium Duty Fiberglass Deadend Arm, 54"

RoundMedium Duty Fiberglass Deadend Arm, 54"

Brand: Chance

Catalog ID: DEM54SPEB

Medium Duty Round Fiberglass Deadend Arm, 2-1/2" x 54"

  • Includes eye bolts
  • 2.5" (medium duty) fiberglass rod
  • Base and end fittings are aluminum alloy

General

Catalog Number

DEM54SPEB

Color

Gray

Duty

Medium Duty

EU RoHS Indicator

No

Material

Fiberglass

Material Type

Standard

Mounting Hardware

5/8"

Strength Rating - Minimum Ultimate, Longitudinal (L)

4,300 lb

Strength Rating - Minimum Ultimate, Vertical (V)

3,440 lb

Type

Fiberglass Deadend Arm

UPC

096359360223

Dimensions

Diameter - Rod / Tube

2.5 in

Length

54 in

Mounting Bolt Spacing

10 in

Weight

24.8 lb

Electrical Ratings

Duty

Medium Duty

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

4,300 lb

Strength Rating - Minimum Ultimate, Vertical (V)

3,440 lb

Logistics

Carton Quantity

2

Pallet Quantity

24

Standard Package

2