HUBBELL POWER SYSTEMS
ADJUSTABLE BUCKLE for 3/4in STAINLESS STEEL BANDING
Image of CBAB38 ADJUSTABLE BUCKLE for 3/4in STAINLESS STEEL BANDING

ADJUSTABLE BUCKLE for 3/4in STAINLESS STEEL BANDING

Brand: Chance

Catalog ID: CBAB38

Buckle permits tightening of banding without the use of a tensioning tool. For 3/4" stainless banding.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Bracket material: Aluminum
  • Hardware: 5/8" x 7" carriage bolt and square nut

General

Bandwidth

3/4 in

Catalog Number

CBAB38

Material

Aluminum w/ Steel bolt

Type

Banding Components

UPC

096359508694

Dimensions

Distance From Pole

N/A

Weight

1.37 lb

Width

0.75 in

Operational

Bandwidth

3/4 in

Logistics

Carton Quantity

25