text.skipToContent text.skipToNavigation

BUCKLE for 1in STAINLESS STEEL BANDING

By CHANCE Utility 

Catalog ID: PSC2080561

By CHANCE Utility
Catalog ID:  PSC2080561
Buckle secures 1" banding as a no-drill method of attaching components to poles of any material or shape.
  • Buckle material: 304 stainless steel
  • Supports single or double band applications

More Options

Product Details

General

Bandwidth 1 in
Material Stainless Steel
Style Regular Duty
Type Banding Components
UPC 096359690917

Dimensions

Weight 0.10 lb

Logistics

Carton Quantity 25

Resources and Downloads

Sales Drawings

Videos

360° Image

HUBBELL® CHANCE® Stainless Steel Banding (VI06080E)