HUBBELL POWER SYSTEMS
Image of PSC2080560 BUCKLE for 3/4in STAINLESS STEEL BANDING, HEAVY TYPE

BUCKLE for 3/4in STAINLESS STEEL BANDING, HEAVY TYPE

Brand: Chance

Catalog ID: PSC2080560

Buckle secures 3/4 heavy type banding as a no-drill method of attaching components to poles of any material or shape.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Buckle material: 304 stainless steel
  • Supports single or double band applications