HUBBELL POWER SYSTEMS
Image of CD4080 BRACKET FOR STAINLESS STEEL BANDING

BRACKET FOR STAINLESS STEEL BANDING

Brand: Chance

Catalog ID: CD4080

Heavy-duty bracket with center hole for 3/4" mounting stud. Corners are notched for all widths (1/2" through 1-1/4") of stainless steel banding. Fastens to pole with two bands.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Material: 5/16" x 1-7/8" x 5/16" aluminum chanel
  • 13/16" center hole for 3/4" mounting stud

General

Bandwidth

1-1/4 in

Catalog Number

CD4080

EU RoHS Indicator

No

Material

Aluminum

Type

Banding Components

UPC

096359508762

Dimensions

Distance From Pole

N/A

Weight

2.45 lb

Width

1.25 in

Certifications And Compliance

EU RoHS Indicator

No

Operational

Bandwidth

1-1/4 in

Logistics

Carton Quantity

20