HUBBELL POWER SYSTEMS
STAINLESS STEEL BANDING/BUCKLE KIT, 3/4in x 60in
Image of CBAB3860 STAINLESS STEEL BANDING/BUCKLE KIT, 3/4in x 60in

STAINLESS STEEL BANDING/BUCKLE KIT, 3/4in x 60in

Brand: Chance

Catalog ID: CBAB3860

Banding kit used as a no-drill method of securing components to poles of any material or shape.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

Kit includes 60" of 3/4" stainless steel banding and one CBAB38 adjustable buckle

General

Bandwidth

3/4 in

Catalog Number

CBAB3860

Material

Stainless Steel

Type

Banding Components

UPC

096359528616

Dimensions

Distance From Pole

N/A

Length

60 in

Thickness

0.03 in

Weight

1.8 lb

Width

0.75 in

Operational

Bandwidth

3/4 in

Logistics

Carton Quantity

20