HUBBELL POWER SYSTEMS
STAINLESS STEEL BANDING/BUCKLE KIT, 1-1/4in x 40in
Image of CBAB5840 STAINLESS STEEL BANDING/BUCKLE KIT, 1-1/4in x 40in

STAINLESS STEEL BANDING/BUCKLE KIT, 1-1/4in x 40in

Brand: Chance

Catalog ID: CBAB5840

Banding kit used as a no-drill method of securing components to poles of any material or shape.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

Kit includes 40" of 1-1/4" stainless steel banding and one CBAB58 adjustable buckle

General

Bandwidth

1-1/4 in

Catalog Number

CBAB5840

EU RoHS Indicator

No

Material

Stainless Steel

Type

Banding Components

UPC

096359508663

Dimensions

Distance From Pole

N/A

Length

40 in

Thickness

0.044 in

Weight

2.94 lb

Width

1.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Operational

Bandwidth

1-1/4 in

Logistics

Carton Quantity

15