HUBBELL POWER SYSTEMS
Image of CBAB3836 STAINLESS STEEL BANDING/BUCKLE KIT, 3/4in x 36in

STAINLESS STEEL BANDING/BUCKLE KIT, 3/4in x 36in

Brand: Chance

Catalog ID: CBAB3836

Banding kit used as a no-drill method of securing components to poles of any material or shape.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

Kit includes 36" of 3/4" stainless steel banding and one CBAB38 adjustable buckle

General

Bandwidth

3/4 in

Catalog Number

CBAB3836

EU RoHS Indicator

No

Material

Stainless Steel

Type

Banding Components

UPC

096359508625

Dimensions

Dimensions

36.000 in x 0.750 in x 37.628 in

Distance From Pole

N/A

Height

37.628 in

Length

36 in

Thickness

0.03 in

Weight

1.96 lb

Width

0.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Operational

Bandwidth

3/4 in

Logistics

Carton Quantity

20