HUBBELL POWER SYSTEMS
SIDE-ARM CROSSARM BRACE, 5ft LENGTH, 1-3/4in x 1-3/4in x 3/16in STEEL
Image of 6979 SIDE-ARM CROSSARM BRACE, 5ft LENGTH, 1-3/4in x 1-3/4in x 3/16in STEEL

SIDE-ARM CROSSARM BRACE, 5ft LENGTH, 1-3/4in x 1-3/4in x 3/16in STEEL

Brand: Chance

Catalog ID: 6979

A diagonal steel brace used to provide stability and strength to crossarms that are installed in an offset applicaton. Industry slang is alley-arm brace

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • 9/16" dia. crossarm hole and two 9/16" pole mounting holes
  • Includes lineman's step
  • Hot dipped galvanized

General

Catalog Number

6979

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359074007

Dimensions

Dimensions

60.000 in x 2.000 in x 8.250 in

Distance From Pole

N/A

Height

8.25 in

Length

60 in

Weight

12.74 lb

Width

2 in

Certifications And Compliance

Industry Standard(s)

ANSI 135.6

Logistics

Pallet Quantity

70