HUBBELL POWER SYSTEMS
Image of 69421 DOUBLE SPAN, V-TYPE CROSSARM BRACE, 60in SPAN x 18in DROP
Buy America(n) Qualified

DOUBLE SPAN, V-TYPE CROSSARM BRACE, 60in SPAN x 18in DROP

Brand: Chance

Catalog ID: 69421

One-piece V-type crossarm brace is fabricated from angle steel and provides heavy-duty support for crossarm stability.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • 63" length end-to-end
  • 9/16" x 1" crossarm mouinting hole
  • 11/16" pole mounting hole
  • In compliance with ANSI C135.6 specification
  • Galvanized per ASTM A-153