HUBBELL POWER SYSTEMS
0° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware, 36" 13" Three-Phase
Image of 3SBM3613CTB 0° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware, 36" 13" Three-Phase

0° 2-Position Cutout / Arrester Standoff Bracket w/ Hardware, 36" 13" Three-Phase

Brand: Chance

Catalog ID: 3SBM3613CTB

36" 13" Medium Duty Fiberglass 0° 2-Position Three-Phase Cutout / Arrester Standoff Bracket w/ Hardware

  • 2 position "T" bracket with hardware (captive bolt, nut, and washers)
  • 1.5" (medium duty) fiberglass rod
  • 0° angle
  • Base and end fittings are aluminum alloy

General

Catalog Number

3SBM3613CTB

Description - End Fitting

2 Position Apparatus Mount

EU RoHS Indicator

No

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

900 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1200 lb

UPC

096359366744

Dimensions

Diameter - Rod / Tube

1.5 in

Dimensions

36 in x 10 in x 19 in

Distance From Pole

36 in

Distance from Pole - Third Phase

13 in

Height

19 in

Length

36 in

Mounting Bolt Spacing

  • 6 in
  • 8 in

Weight

21.83 lb

Width

10 in

Electrical Ratings

Phase

3-Phase

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

900 lb

Strength Rating - Minimum Ultimate, Transverse (T)

1500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1200 lb

Logistics

Carton Quantity

5

Standard Package

5