HUBBELL POWER SYSTEMS
Image of C9CSO12 CONDUIT STANDOFF BRACKET, 9in POLE OFFSET, with 12in H-SLOT BAR

CONDUIT STANDOFF BRACKET, 9in POLE OFFSET, with 12in H-SLOT BAR

Brand: Chance

Catalog ID: C9CSO12

Aluminum conduit bracket supports conduit with 9" offset from pole. The 12" H-slot bar provides horizontal adjustability of the strap kits that are ordered seperately.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Mounts to pole with one 5/8" machine bolt and one 1/2" lag screw, hole spacing is 3-5/8"
  • 6061-T6 aluminum material

General

Catalog Number

C9CSO12

Material

6061-T6 Aluminum

Type

Conduit Bracket

UPC

096359245933

Dimensions

Dimensions

12.000 in x 7.000 in x 5.750 in

Height

5.75 in

Length

12 in

Weight

3.48 lb

Width

7 in

Logistics

Pallet Quantity

192