HUBBELL POWER SYSTEMS
Image of C3SPR84OS THREE POSITION RECLOSER MOUNTING BRACKET

THREE POSITION RECLOSER MOUNTING BRACKET

Brand: Chance

Catalog ID: C3SPR84OS

Lightweight aluminum bracket supports three reclosers on distribution pole.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes location for arrester mounting above reclosers
  • Mounts to pole with two 3/4" through bolts on 10 centers
  • Includes six 5/8" x 2" machine lug bolts
  • Material is 6061-T6 aluminum with ASTM A-153 galvanized steel hardware