HUBBELL POWER SYSTEMS
Image of PSC2060676 PIPE-MOUNTED SERVICE DEADEND BRACKET for 1-1/4in to 3in PIPE SIZE

PIPE-MOUNTED SERVICE DEADEND BRACKET for 1-1/4in to 3in PIPE SIZE

Brand: Chance

Catalog ID: PSC2060676

Used as an attachment point on a service mast for deadending.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Same as C206169 except with one additional nut and two round washers on bolt of slotted side
  • Open ended bolt slot permits installation without removing bolts
  • Includes two 3/8" x 4" carriage bolts
  • Fasteners and straps are galvanized steel per ASTM A-153