HUBBELL POWER SYSTEMS
Image of C321A TRANSFORMER BRACKET ADAPTER PLATE used with ALUMINUM BANDED STYLE TRANSFOMER BRACKETS for NEMA C LUG SPACING
Buy America(n) Qualified

TRANSFORMER BRACKET ADAPTER PLATE used with ALUMINUM BANDED STYLE TRANSFOMER BRACKETS for NEMA C LUG SPACING

Brand: Chance

Catalog ID: C321A

Adapter plate intended for use with Hubbell aluminum banded type transfromer brackets. Two plates when used banded bracket allows the mounting of transformers with NEMA C lug spacing.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Adapter plate includes two 5/8" x 2" galvanized machine bolts
  • Lug slots are 11/16" x 4" long