HUBBELL POWER SYSTEMS
Image of 5250 BRACKET, TRANSFORMER, BANDED CLUSTER, STEEL
Image of 5250 BRACKET, TRANSFORMER, BANDED CLUSTER, STEEL

BRACKET, TRANSFORMER, BANDED CLUSTER, STEEL

Brand: Chance

Catalog ID: 5250

Galvanized Steel Banded Transformer Cluster Component, for two position mounting. Can be combined with other accessory components to customize for specific requirements.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Curved back design for installation on tapered round poles from 6" to 10-1/2" diameter
  • Brackets provide 6-3/8" pole offset
  • Galvanized steel per ASTM A-153

General

Catalog Number

5250

Coating

Galvanized, ASTM A-153

Material

Steel

Product Type

2 Position

Type

Banded Pole Mount Bracket

UPC

096359072300

Dimensions

Weight

31.36 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Pallet Quantity

48