HUBBELL POWER SYSTEMS
Image of C15M391436C TRANSFORMER BRACKET, 3-POSITION, ALUMINUM BANDED STYLE w/NEMA A, B and C LUG SPACING for 9-1/2in to 19-1/2in DIA. POLES

TRANSFORMER BRACKET, 3-POSITION, ALUMINUM BANDED STYLE w/NEMA A, B and C LUG SPACING for 9-1/2in to 19-1/2in DIA. POLES

Brand: Chance

Catalog ID: C15M391436C

Aluminum, banded style transformer bracket for mounting 3 transformers with NEMA A, B or C lug spacing. Includes six 5/8" x 2-1/2" square head machine bolts and nuts for type A, B or C transformer lugs.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Lightweight 6061-T6 aluminum
  • Recommend maximum load ratings based on distance from bracket face to center of gravity of the installed equipment
  • 14" = 4,000 lbs. maximum recommended per phase for 3 simultaneous loads
  • 18" = 3,100 lbs. maximum recommended per phase for 3 simultaneous loads
  • 22" = 2,550 lbs. maximum recommended per phase for 3 simultaneous loads
  • 26" = 2,100 lbs. maximum recommended per phase for 3 simultaneous loads