HUBBELL POWER SYSTEMS
Image of C15M36FPL TRANSFORMER BRACKET, 3-POSITION, ALUMINUM BANDED STYLE with NEMA A and B LUG SPACING for 7-3/4in to 12-1/4in DIA. POLES

TRANSFORMER BRACKET, 3-POSITION, ALUMINUM BANDED STYLE with NEMA A and B LUG SPACING for 7-3/4in to 12-1/4in DIA. POLES

Brand: Chance

Catalog ID: C15M36FPL

Aluminum, banded style transformer bracket for mounting 3 transformers with NEMA A or B lug spacing. Includes six 5/8" x 2-1/2" square head machine bolts and nuts for type A or B transformer lugs.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Lightweight 6061-T6 aluminum
  • Recommend maximum load ratings based on distance from bracket face to center of gravity of the installed equipment
  • 14" = 3,200 lbs. maximum recommended per phase for 3 simultaneous loads
  • 18" = 2,500 lbs. maximum recommended per phase for 3 simultaneous loads
  • 22" = 2,000 lbs. maximum recommended per phase for 3 simultaneous loads
  • 26" = 1,725 lbs. maximum recommended per phase for 3 simultaneous loads
  • For replacement bolts order six each P2160185P or one kit of six bolts, catalog number PSC2160587