
Brand: Chance
Catalog ID: C15M39
Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.
Catalog Number
C15M39
EU RoHS Indicator
No
Material
6061-T6 Aluminum
Type
Banded Pole Mount Bracket
UPC
096359243496
Distance From Pole
9 in
Weight
53.12 lb
EU RoHS Indicator
No
Pallet Quantity
6