HUBBELL POWER SYSTEMS
Image of HD315 TRANSFORMER BRACKET, 3-POSITION, STEEL, HEAVY-DUTY, SINGLE-BAND STYLE, w/NEMA A LUG SPACING

TRANSFORMER BRACKET, 3-POSITION, STEEL, HEAVY-DUTY, SINGLE-BAND STYLE, w/NEMA A LUG SPACING

Brand: Chance

Catalog ID: HD315

Steel, banded style transformer bracket for mounting 3 transformers with NEMA A lug spacing. Includes six 5/8" x 1-3/4" square head machine bolts and nuts for type A transformer lugs.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

Galvanized steel per ASTM A-153

General

Catalog Number

HD315

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Banded Pole Mount Bracket

UPC

096359038658

Dimensions

Weight

63.7 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

1

Pallet Quantity

32