HUBBELL POWER SYSTEMS
Image of CTB2M16 TRANSFORMER BRACKET, 1-POSITION, ALUMINUM RACK STYLE with NEMA A LUG SPACING

TRANSFORMER BRACKET, 1-POSITION, ALUMINUM RACK STYLE with NEMA A LUG SPACING

Brand: Chance

Catalog ID: CTB2M16

Bracket, Transformer, Wing-Rack Type.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Lightweight and strong 6061-T6 aluminum material
  • Maximum equipment load capacity is 2,000 lbs.
  • Includes one ground lug
  • Mounts to pole with two 5/8" thru-bolts (ordered separately)