HUBBELL POWER SYSTEMS
TRANSFORMER BRACKET, 2-POSITION, ALUMINUM RACK STYLE with NEMA A and B LUG SPACING
Image of CDM4M2 TRANSFORMER BRACKET, 2-POSITION, ALUMINUM RACK STYLE with NEMA A and B LUG SPACING
Image of CDM4M2 TRANSFORMER BRACKET, 2-POSITION, ALUMINUM RACK STYLE with NEMA A and B LUG SPACING

TRANSFORMER BRACKET, 2-POSITION, ALUMINUM RACK STYLE with NEMA A and B LUG SPACING

Brand: Chance

Catalog ID: CDM4M2

Pre Assembled

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Lightweight and strong 6061-T6 aluminum material
  • Includes one ground lug
  • Mounts to pole with 5/8" thru-bolts (ordered separately)

General

Catalog Number

CDM4M2

Material

6061-T6 Aluminum

Product Type

2 Position

Type

Bolted Pole Mount Bracket

UPC

096359576426

Dimensions

Distance From Pole

5 in

Weight

16.749 lb

Logistics

Carton Quantity

2

Pallet Quantity

20