HUBBELL POWER SYSTEMS
Image of 2357 SECONDARY RACK EXTENSION BRACKET, 9in OFFSET

SECONDARY RACK EXTENSION BRACKET, 9in OFFSET

Brand: Chance

Catalog ID: 2357

Bracket is fastened to the pole and used in pairs for mounting secondary racks where obstructions require the rack to be offset from the pole.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Includes a 5 /8"x 2" carriage bolt for fastening secondary rack
  • Curved back is 3" wide
  • Galvanized 9 gauge steel per ASTM A-153

General

Catalog Number

2357

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359069812

Dimensions

Dimensions

11.000 in x 4.125 in x 4.000 in

Distance From Pole

9

Height

4 in

Length

11 in

Weight

3.02 lb

Width

4.125 in

Certifications And Compliance

Industry Standard(s)

ANSI C135.7

Logistics

Pallet Quantity

360