HUBBELL POWER SYSTEMS
Image of 1SBH30V2 Vertical Pin Standoff Bracket, 30"

Vertical Pin Standoff Bracket, 30"

Brand: Chance

Catalog ID: 1SBH30V2

30" Heavy Duty Fiberglass Single-Phase Vertical Pin Standoff Bracket with 1" Nylon Threads

  • Vertical Position Pin Type Insulator Bracket
  • 2" (heavy duty) fiberglass rod
  • 15° Angle
  • Base and end fittings are hot dip galvanized ductile iron

General

Catalog Number

1SBH30V2

Description - End Fitting

Vertical Pin

Material - Threads

Nylon

Material Type

Standard

Strength Rating - Minimum Ultimate, Longitudinal (L)

1750 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1800 lb

UPC

096359614524

Dimensions

Diameter - Rod / Tube

2 in

Distance From Pole

30 in

Length

30 in

Mounting Bolt Spacing

  • 8 in
  • 10 in

Weight

14 lb

Electrical Ratings

Phase

1-Phase

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

1750 lb

Strength Rating - Minimum Ultimate, Transverse (T)

2500 lb

Strength Rating - Minimum Ultimate, Vertical (V)

1800 lb

Logistics

Standard Package

1