HUBBELL POWER SYSTEMS
BACK PLATE for CABLE GUARD, 2in x 5ft, POLYETHYLENE
Image of PSC2030559 BACK PLATE for CABLE GUARD, 2in x 5ft, POLYETHYLENE

BACK PLATE for CABLE GUARD, 2in x 5ft, POLYETHYLENE

Brand: Chance

Catalog ID: PSC2030559

Back plates isolated cable from contact with the pole and protect telephone and powerlines where circuits transition from underground to overhhead.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • Used with 2" x 5' long cable guard
  • Gray color
  • 3 mounting holes.

General

Catalog Number

PSC2030559

Material

Polyethylene

Number of Holes

3

UPC

096359656845

Dimensions

Length

60 in

Weight

.94 lb

Configuration

Number of Holes

3

Logistics

Pallet Quantity

585