HUBBELL POWER SYSTEMS
Image of 6535 CABLE GUARD, 3-3/16in x 8ft, STEEL, U-CABLE STYLE

CABLE GUARD, 3-3/16in x 8ft, STEEL, U-CABLE STYLE

Brand: Chance

Catalog ID: 6535

U-Cable guards protect cable where circuits lead from underground to overhead on riser poles applications. Cable guards can be installed with Cat. No. 6540 mounting straps.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • A 3/8" hole is located within 1/2" of the end for grounding
  • Guards are manufactured from 14-guage galvanized steel

General

Catalog Number

6535

Coating

Galvanized, ASTM A-153

Material

14 Gauge Steel

Style

"U" Shape

UPC

096359073482

Dimensions

Dimensions

96.000 in x 3.500 in x 3.125 in

Distance From Pole

N/A

Height

3.125 in

Length

96 in

Weight

17.01 lb

Width

3.5 in

Certifications And Compliance

RUS Listed Reference

gc - Chield, cable riser

Logistics

Pallet Quantity

50