Brand: Chance
Catalog ID: PSC2030554
The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.
Catalog Number
PSC2030554
Material
Polyethylene
Number of Holes
16
Style
Flanged "U" Shape
UPC
096359656791
Length
120 in
Weight
12.76 lb
Number of Holes
16
Pallet Quantity
54