text.skipToContent text.skipToNavigation

CABLE GUARD EXTENSION, 1-7/8in x 5ft, STEEL, FLANGED STYLE

By CHANCE Utility 

Catalog ID: C2030036

By CHANCE Utility
Catalog ID:  C2030036
Flanged extension increases length of cable guard by 5'. The extension is flared at one end for coupling to the base section. Formed from 14 guage steel and galvanized.
  • Flanged cable guard extensions are formed from 14-guage steel
  • galvanized per ASTM A-153

More Options

Product Details

General

Coating Galvanized, ASTM A-153
EU RoHS Indicator No
Material 14 Gauge Steel
Style Flanged
UPC 096359012801

Dimensions

Distance From Pole N/A
Length 60.00 in
Weight 10.39 lb

Logistics

Pallet Quantity 50

Resources and Downloads