HUBBELL POWER SYSTEMS
Image of 400314761 MOUNTING STRAP FOR 1-1/8in U-CABLE GUARD

MOUNTING STRAP FOR 1-1/8in U-CABLE GUARD

Brand: Chance

Catalog ID: 400314761

2-hole strap for fastening U-cable guard to pole with 1/4" lag screws (purchased seperately). Stock material is 3/4" wide x 1/8" thick.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

Galvanized per ASTM A-153

General

Catalog Number

400314761

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

14 Gauge Steel

Style

Mounting Strap

UPC

096359071457

Dimensions

Distance From Pole

N/A

Weight

0.14 lb

Certifications And Compliance

CAO Specification Number

6789

EU RoHS Indicator

No

Logistics

Pallet Quantity

9600