HUBBELL POWER SYSTEMS
HPS_ID_6539_PRODIMAGE
HPS_ID_6539_PRODIMAGE

MOUNTING STRAP FOR 1-1/8in U-CABLE GUARD

Brand:

Chance

Catalog ID:

6538

2-hole strap for fastening U-cable guard to pole with 1/4" lag screws (purchased seperately). Stock material is .3/4" wide x 1/8" thick.

The Hubbell-Chance brand offers riser pole hardware for two installation types. U-Cable guards, offered in steel and polyethylene material, cover and protect cable runs that are installed adjacent to the pole. And for cables installed in conduit, offset-style brackets secure one or more lengths of conduit to the pole.

  • 6538 strap fits cable guards 6531 and 653112
  • Galvanized per ASTM A-153

Product details

General

Catalog Number

6538

Coating

Galvanized, ASTM A-153

Material

14 Gauge Steel

Style

Mounting Strap

UPC

096359073499

Dimensions

Distance From Pole

N/A

Weight

0.12 lb

Logistics

Pallet Quantity

18000

Resources and downloads

Specifications

Sales Drawings