HUBBELL POWER SYSTEMS
Image of 1117 INSULATOR, CABLE RACK
* Representative image
Image of 1117 INSULATOR, CABLE RACK

INSULATOR, CABLE RACK

Brand:

Chance

Catalog ID:

1117

Use w/ Heavy Channel Racks

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • Dry-process porcelain
  • White glaze finish

Product details

General

Catalog Number

1117

Material

Porcelain

UPC

096359517771

Dimensions

Distance From Pole

N/A

Length

5.19 in

Weight

1.2 lb

Width

2.2 in

Resources and downloads

Specifications