text.skipToContent text.skipToNavigation

INSULATOR, UNDERGROUND RACK,

by CHANCE Utility 

Catalog ID: DE3U1

Insulator, Underground Rack,

Product Details

General

Material Porcelain
UPC 096359369448

Dimensions

Distance From Pole N/A
Length 4.00 in
Weight 1.12 lb

Logistics

Pallet Quantity 1500 EA

Resources/Downloads