HUBBELL POWER SYSTEMS
Image of PSC2080531 B-Cable Rack Corner Support
Image of PSC2080531 B-Cable Rack Corner Support

B-Cable Rack Corner Support

Brand: Chance

Catalog ID: PSC2080531

B Cable Rack Support used to mount cable rack supports in corners. Attaches to structure using 1/2" hardware (not included).

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • 9/16" X 3/4" monting slots
  • In compliance with Bellcore CA08557 specification
  • Hot dip galvanized steel per ASTM A-153

General

Catalog Number

PSC2080531

Material

Steel

UPC

096359716938

Dimensions

Weight

2.352 lb