text.skipToContent text.skipToNavigation

HOOK, CABLE RACK, 10 1/2"

by CHANCE Utility 

Catalog ID: 1232

Cable Rack Hook T-style 10 1/2" long. Supplied with 3 /8" x 1 1/2" cotter bolt and key. Hot dip galvanized.

Product Details

General

Coating Galvanized, ASTM A-153
Material Steel
UPC 096359068327

Dimensions

Distance From Pole N/A
Length 10.50 in
Weight 2.08 lb

Logistics

Pallet Quantity 960 EA

Resources/Downloads